4-11/16INSQPWROUTLET40-50A 2.1

Southwire #: 72C44

4-11/16INSQPWROUTLET40-50A 2.1

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Crushed corner design allows use of standard box cover screws

  • Device mounting hardware included

Specifications

Stock # 72C44 72C44
UPC # 785592722799 785592722799
Product Height 0.5 1.27 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.5 0.23 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;