4-11/16IN SQ H&S FREE SWIVEL FIXT HANGER p-SC-507511BHF SC-507511BHF

Southwire #: SC-507511BHF Model #: SC-507511BHF

4-11/16 SQ HNG DR SW FIX HGR 1/2IN-3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Hinged door design that allows the installer to mount the cover on box and hang fixtures in one easy step
  • Wire termination can be completed with the door open reducing time and labor expenses
  • For use with 1/2" or 3/4" Conduit

Specifications

Model # SC-507511BHF SC-507511BHF
UPC # 785592116963 785592116963
Product Height 0.75 1.91 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.016 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;