4-11/16" Square To 2-3/4" Round Fixture Ring - Raised 2"

Southwire #: 72C3-2 Model #: 72C3-2

11B SQ-RND RING 2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Not rated for ceiling fan support, static fixture load only
  • Fixture Ears 2-3/4" O.C.
  • UL, CUL, RoHS Compliant

Specifications

Model # 72C3-2 72C3-2
UPC # 785592723161 785592723161
Product Height 2.0 5.08 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;