4-11/16" Square To 2-3/4" Round Fixture Ring - Raised 1/2" p-72C3 72C3

Southwire #: 72C3 Model #: 72C3

11B SQ-RND RING 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Not rated for ceiling fan support, static fixture load only
  • Fixture Ears 2-3/4" O.C.

Specifications

Model # 72C3 72C3
UPC # 785592722034 785592722034
Product Height 0.5 1.27 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.5 (57.4) 3.5 (57.4)
Standard Package 5 5
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;