4-11/16" Square Plenum Extension Ring, 2-1/8" Deep - Drawn, W/ConduitKO's

Southwire #: 73171-SVT Model #: 73171-SVT

4-11/16" SQ EXT RNG 2-1/8D 1/2&3/4KO PLN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts
  • Bottom mounting slots allow a quick installation onto existing boxes
  • 73C1-VT Plenum Sealing Ring must be ordered separatly
  • UL, RoHS Compliant

Specifications

Model # 73171-SVT 73171-SVT
UPC # 785592731753 785592731753
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.69 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 50 50
Side Knockouts (8) 1/2", (4) 3/4" (8) 1/2", (4) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;