4-11/16" Square Plenum Blank Cover - W/ 1/2" Knockout - Stainless Steel p-72C6-VTSS 72C6-VTSS

Southwire #: 72C6-VTSS Model #: 72C6-VTSS

4-11/16" SQ COVER PLEN 1/2" KO FLAT SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Pre-installed gasket on inside of cover
  • Captive cover mounting screws

Specifications

Model # 72C6-VTSS 72C6-VTSS
UPC # 785592982902 785592982902
Product Height 0.06 0.15 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.4 0.18 lbs kg
Material Stainless Steel Stainless Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;