4-11/16" Square One Gang Device Ring - 2" Raised p-72C23 72C23

Southwire #: 72C23 Model #: 72C23

4-11/16 DEV RNG 1G 2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Tapped 6-32 device mounting tabs
  • UL, CUL, RoHS Compliant

Specifications

Model # 72C23 72C23
UPC # 785592982810 785592982810
Product Height 2.0 5.08 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.38 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 16.0 (126.1) 16.0 (126.1)
Standard Package 10 10
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;