4-11/16" Square Life Safety Box, 2-1/8" Deep - Drawn, W/Conduit KO's p-72171-RED 72171-RED

Southwire #: 72171-RED Model #: 72171-RED

11B BX 2-1/8D DRWN CMBO RD

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.
  • UL, CUL, RoHS Compliant

Specifications

Model # 72171-RED 72171-RED
UPC # 785592401137 785592401137
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.0 0.45 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 10 10
Side Knockouts (6) 1/2" & (6) 1/2" - 3/4" (6) 1/2" & (6) 1/2" - 3/4"
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;