4-11/16" Square Extension Ring, 2-1/8" Deep - Welded, W/Conduit KO's p-73171-1W 73171-1W

Southwire #: 73171-1W Model #: 73171-1W

11B EXT RING 2-1/8D 1IN KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 73171-1W 73171-1W
UPC # 785592113511 785592113511
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.15 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 50 50
Side Knockouts (8) 1" (8) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;