4-11/16" Square Extension Ring, 2-1/8" Deep - Drawn, No Knockouts

Southwire #: 73171-BLNK Model #: 73171-BLNK

4-11/16 BLANK EXT RING 2-1/8IN DEEP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • RoHS Compliant

Specifications

Model # 73171-BLNK 73171-BLNK
UPC # 785592113535 785592113535
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.044 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;