4-11/16" Square Device Ring Voltage Partition p-LVP52 LVP52

Southwire #: LVP52 Model #: LVP52

11B LV BX PART 2-1/8D 1-1/4-2

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Score lines guide for proper fit with device ring
  • To prevent breaking off too many scored tabs it is recommended that the partition is in place in the box before the scored tab is broken off
  • For Use with 2-1/8" Deep Boxes
  • For Raised Rings: 1/4", 1/2", 3/4" and 1"

Specifications

Model # LVP52 LVP52
UPC # 785592990310 785592990310
Product Height 6.4 16.26 inch cm
Product Width 2.02 5.13 inch cm
Product Weight 0.3 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;