4-11/16" Square Box, 3" Deep - Welded, No Knockouts p-72181-BLNK 72181-BLNK

Southwire #: 72181-BLNK Model #: 72181-BLNK

11B SQBX 3IND BLANK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • 3" depth allows for additional wiring capacity.
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 72181-BLNK 72181-BLNK
UPC # 785592982766 785592982766
Product Height 3.0 7.62 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.1 0.50 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 60.0 (983.3) 60.0 (983.3)
Standard Package 10 10
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;