4-11/16" Square Box, 2-1/8" Deep - Drawn, No Knockouts

Southwire #: 72171-BLNK Model #: 72171-BLNK

4-11/16 BLANK BOX 2-1/8IN DEEP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 72171-BLNK 72171-BLNK
UPC # 785592982698 785592982698
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.0 0.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;