4-11/16" SQ TO RND DR ADJ 3/4" TO 1-1/2" p-AMR011B AMR011B

Southwire #: AMR011B Model #: AMR011B

4-11/16 SQ TO ROUND ADJ DEPTH DEV RING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable device rings allow a perfect flush installation to finished surfaces, ensuring that devices are securely fastened and well grounded to rings.
  • Telescoping round inner ring adjusts to finished wall surface for a perfect fit every time
  • Great for prefabricated assemblies
  • UL, RoHS Compliant

Specifications

Model # AMR011B AMR011B
UPC # 785592115126 785592115126
Product Height 0.5 1.27 inch cm
Product Width 4.69 11.91 inch cm
Product Weight 0.617 0.28 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;