4-11/16" SQ BOX WELDED 3" DEEP 1" KO

Southwire #: 72181-1 Model #: 72181-1

4-11/16 WELDED JUNCT BX 3 IN 1 IN KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Combination knockouts allow for greater wiring flexibility

  • 3" depth allows for additional wiring capacity
  • 3" depth allows for additional wiring capacity.
  • Combination Phillips/Slotted screw heads.
  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592982735 785592982735
Product Height 3.0 7.62 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.88 0.40 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;