3" X2" SWITCH BOX 3-1/2" DP 1/2" KO F BKT

Southwire #: G603-F Model #: G603-F

3" X2" SWITCH BOX 3-1/2" DP 1/2" KO F BKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Brackets: F - Flat Vertical
  • UL, CUL, RoHS Compliant

Specifications

Stock # G603-F G603-F
Model # G603-F G603-F
UPC # 785592113955 785592113955
Product Weight 0.696 0.32 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 18.0 (295.0) 18.0 (295.0)
Standard Package 25 25
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;