3"X2" SWITCH BOX 2" DP 1/2" KO OW WINGS p-G600-OW G600-OW

Southwire #: G600-OW Model #: G600-OW

3" X2" SWITCH BOX 2" DP 1/2" KO OW WINGS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • OW series includes plaster ears and side clips to secure switch box in wall cavity
  • Brackets: Old Work Clips
  • UL, RoHS Compliant

Specifications

Model # G600-OW G600-OW
UPC # 785592115171 785592115171
Product Height 2.25 5.72 inch cm
Product Width 4.26 10.82 inch cm
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.0 (163.9) 10.0 (163.9)
Standard Package 10 10
Bottom Knockouts (2) 1/2" - CONC (2) 1/4", 1" (2) 1/2" - CONC (2) 1/4", 1"
Side Knockouts (6) 1/2" (6) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;