3" X 2" Switch Box, 3-1/2" Deep - Gangable, W/ Romex Clamps p-G603-R G603-R

Southwire #: G603-R Model #: G603-R

3" X 2" SWBX 3-1/2" DP NMCLAMP #12AWG PT 1/2" KO-50PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • UL, CUL, RoHS Compliant

Specifications

Model # G603-R G603-R
UPC # 785592987761 785592987761
Product Height 3.5 8.89 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.38 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 17.0 17.0
Standard Package 25 25
Side Knockouts (4) Pryouts (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;