3" X 2" Switch Box, 2" Deep - Gangable, W/ Conduit KO's p-G600 G600

Southwire #: G600 Model #: G600

3" X 2" SW BX 2" DEEP 1/2" KO -50 PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • UL, RoHS Compliant

Specifications

Model # G600 G600
UPC # 785592600103 785592600103
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.0 (163.9) 10.0 (163.9)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (6) 1/2" (6) 1/2"
Color Silver Silver
Rated 5 out of 5 by from Does what its supposed to do. The 3" X 2" Switch Box, 2" Deep - Gangable, W/ Conduit KO's is made with great love. You can tell its made slowly and every piece being added with precise eyes. It does what its supposed to do and is easy to install. I am happy with this item
Date published: 2025-02-04
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_G600, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;