3" X 2" Bracketed Switch Box, 3-1/2" Deep - Gangable, W/ Mc/Bx Clamps

Southwire #: G603-FBX Model #: G603-FBX

3" X 2" SWBX 3-1/2" DP MCCL #12AWG PT- FL BRKT-20PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Brackets: F - Flat Vertical
  • UL, CUL, RoHS Compliant

Specifications

Model # G603-FBX G603-FBX
UPC # 785592987723 785592987723
Product Height 3.5 8.89 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.8 0.36 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 18.0 (295.0) 18.0 (295.0)
Standard Package 25 25
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Great box The 2X3 bracketed box is a very handy box. The box features quick attach staple on the bracket to attach wood studs. The box can easily expand to however many slots you need. The box features a pre attached ground wire and wire holders
Date published: 2025-02-14
  • y_2025, m_12, d_9, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_G603-FBX, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;