3" X 2" Bracketed Switch Box, 2-1/2" Deep - Gangable, W/ Conduit KO's p-G601-F G601-F

Southwire #: G601-F Model #: G601-F

3" X2" SWITCH BOX 2-1/2" DP 1/2" KO F BKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • UL, CUL, RoHS Compliant

Specifications

Model # G601-F G601-F
UPC # 785592601100 785592601100
Product Height 2.5 6.35 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 12.5 (204.8) 12.5 (204.8)
Standard Package 50 50
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;