3 GNG DEVICE EXNTDR 3/4IN RAIS

Southwire #: DEX-375 Model #: DEX-375

3 GNG DEVICE EXNTDR 3/4IN RAIS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 2" long 6-32 mounting screws included
  • Device extender rings are mounted to existing device rings that are set back in the wall .56 in or more
  • Ring raises the device mounting tabs to the finished wall surface
  • The rugged steel construction of this unit ensures solid mounting of devices in the wall and also seals the box against the back of the drywall, tile or plaster preventing energy loss due to air infiltration
  • The standard material is galvanized material

Specifications

Stock # DEX-375 DEX-375
UPC # 785592122285 785592122285
Product Height 4.0 10.16 inch cm
Product Width 5.5 13.97 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;