3-1/2" Screw Type Plenum Knockout Seal p-KOS-350-VT KOS-350-VT

Southwire #: KOS-350-VT Model #: KOS-350-VT

SCREW&BAR KO SEAL 3-1/2IN PLEN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gasketed one side
  • UL, RoHS Compliant

Specifications

Model # KOS-350-VT KOS-350-VT
UPC # 785592555489 785592555489
Product Height 0.5 1.27 inch cm
Product Width 5.01 12.73 inch cm
Product Weight 0.05 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;