3-1/2" Screw Type Oil Tight Knockout Seal p-KOS-350-OT KOS-350-OT

Southwire #: KOS-350-OT Model #: KOS-350-OT

SCREW&BAR KO SEAL 3-1/2IN OIL TIGHT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gasketed one side with wing clip for installation
  • UL, RoHS Compliant

Specifications

Model # KOS-350-OT KOS-350-OT
UPC # 785592111524 785592111524
Product Height 0.63 1.60 inch cm
Product Width 4.63 11.76 inch cm
Product Weight 0.32 0.15 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;