3-1/2" Screw Type Knockout Seal p-KOS-350 KOS-350

Southwire #: KOS-350 Model #: KOS-350

SCREW&BAR KO SEAL 3-1/2IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers

Specifications

Model # KOS-350 KOS-350
UPC # 785592103246 785592103246
Product Height 0.5 1.27 inch cm
Product Width 5.01 12.73 inch cm
Product Weight 0.2 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;