3-1/2" Round Pan Box, 1/2" Deep - Drawn W/ Romex Clamps, Fixture Earss2-3/4" O.C. p-46111-R 46111-R

Southwire #: 46111-R Model #: 46111-R

3-1/2" PANCAKE BOX WITH NM CLAMP-50PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 46111-OW if can be used to add sconce lights, cameras, alarms, etc. to any wall
  • UL, cUL Listed, E22445

Specifications

Model # 46111-R 46111-R
UPC # 785592981257 785592981257
Product Height 0.5 1.27 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.048 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.8 (62.3) 3.8 (62.3)
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;