3-1/2" Round Pan Box, 1/2" Deep - Drawn W/ Conduit KO's, Fixture Earss2-3/4" O.C. p-46112 46112

Southwire #: 46112 Model #: 46112

3-1/2 in round 3/4 in deep pan boxes with (2) 1/2 in knockouts are used to mount ceiling and wall lighting fixtures when a shallow depth box is required. Their versatile combination head 8-32 screws can securely fasten fixtures to electrical junction boxes using a slotted Phillips or Robertson head screw driver.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 70 lbs

Specifications

Model # 46112 46112
UPC # 785592115041 785592115041
Product Height 26.5 67.31 inch cm
Product Width 18.5 46.99 inch cm
Product Weight 0.352 0.16 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 6.0 (98.4) 6.0 (98.4)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;