2INX4INX1-7/8IND.INFINSTYLE MT

Southwire #: G19281-F Model #: G19281-F

2INX4INX1-7/8IND.INFINSTYLE MT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Side or face mount stud brackets available
  • Brackets: F - Flat Vertical
  • RoHS Compliant

Specifications

Stock # G19281-F G19281-F
Model # G19281-F G19281-F
UPC # 785592281111 785592281111
Product Height 1.88 4.78 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.7 0.32 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.0 (213.0) 13.0 (213.0)
Standard Package 11 11
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (5) 1/2" (5) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;