2" Screw Type Knockout Seal

Southwire #: KOS-200 Model #: KOS-200

SCREW&BAR KO SEAL 2"

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers

Specifications

Stock # KOS-200 KOS-200
Model # KOS-200 KOS-200
UPC # 785592103185 785592103185
Product Height 0.5 1.27 inch cm
Product Width 2.94 7.47 inch cm
Product Weight 0.156 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 2" 2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;