2-1/8"IN BX PART p-LVP51 LVP51

Southwire #: LVP51 Model #: LVP51

11B LV BX PART 2-1/8D 1/2IN-1

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Score lines guide for proper fit with device ring
  • To prevent breaking off too many scored tabs it is recommended that the partition is in place in the box before the scored tab is broken off
  • For Raised Rings: 5/8", 1-1/4", 1-1/2" & 2"
  • UL, RoHS Compliant

Specifications

Model # LVP51 LVP51
UPC # 785592990303 785592990303
Product Height 4.4 11.18 inch cm
Product Width 2.02 5.13 inch cm
Product Weight 0.561 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;