18" X 3" Screw On Cable Protection Plate

Southwire #: SP-318 Model #: SP-318

SAFETY PLATE 3X18

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Screw holes to secure plate (mounting screws not included)
  • 16g Steel
  • UL, CUL, RoHS Compliant

Specifications

Model # SP-318 SP-318
UPC # 785592114549 785592114549
Product Height 0.06 0.15 inch cm
Product Width 3.0 7.62 inch cm
Product Weight 0.052 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;