4-11/16" SQ EXT RNG 2-1/8D 1/2-3/4KO RED

Southwire #: 73171-RED Model #: 73171-RED

11B EXT RNG 2-1/8D RED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Extension rings are painted red to distinguish them as fire alarm circuits
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 73171-RED 73171-RED
UPC # 785592723192 785592723192
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.1 0.05 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 100 100
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;