11B COVER PLENUM BLANK RD

Southwire #: 72C1-VTRED Model #: 72C1-VTRED

11B COVER PLENUM BLANK RD

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Covers are painted red to make them easily detectable as fire alarm or life safety circuits
  • UL, CUL, RoHS Compliant

Specifications

Stock # 72C1-VTRED 72C1-VTRED
Model # 72C1-VTRED 72C1-VTRED
UPC # 785592982797 785592982797
Product Weight 0.4 0.18 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 50 50
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;