1-1/2"X 5"X1/16" NAIL PLATE p-188 188

Southwire #: 188

1-1/2" x 5" x 1/16" NAIL PLATE 100-PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

16-gauge thickness

  • Hammer-on installation
  • Spiked ends for wood studs
  • Clip tabs for metal studs

Specifications

UPC # 751338114982 751338114982

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

How do I cut Honeywell Genesis liquid tight MC cable, as is used on most mini-split heat pumps?

Asked by: ZZZRSC
This product easily handles all common BX, MC and Flex cables. Also, it quickly splits the armored jacket on #10, 12 and 14 armored cables and 3/8" flexible conduit. For additional information, please contact our tools department at 855-798-6657
Answered by: Southwire1
Date published: 2021-07-07
  • y_2026, m_6, d_23, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_188, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT