STAPLE, METAL, SERVICE ENTRANCE CABLE, 1", 1EA p-34-1 34-1

Southwire #: 34-1 Model #: 34-1

Secures ROMEX nonmetallic sheathed cable, BX and flexible conduit to wood or masonry

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pointed offset to drive straight
  • Steel wire
  • Size: 1" X 1"
  • For Wire Sizes: #2/3 SEU
  • UL, CUL, RoHS Compliant

Specifications

Model # 34-1 34-1
UPC # 784297130748 784297130748
Product Height 0.005 0.01 inch cm
Product Width 0.007 0.02 inch cm
Product Weight 0.013 0.01 lbs kg
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;