Stainless Steel One-Hole Strap For EMT, 3/8", 100 Pack p-OHSS-38 OHSS-38

Southwire #: OHSS-38 Model #: OHSS-38

3/8 IN SS ONE-HOLE STRAP FOR EMT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • UL Listed (1/2" through 1")
  • Zinc plated steel or 316 stainless steel
  • EMT Size: 3/8"

Specifications

Model # OHSS-38 OHSS-38
UPC # 785592115768 785592115768
Product Height 0.6 1.52 inch cm
Product Width 0.59 1.50 inch cm
Product Weight 0.25 0.11 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;