Stainless Steel One Hole Conduit Strap, 1-1/2", 25 Pack p-OHSS-150 OHSS-150

Southwire #: OHSS-150 Model #: OHSS-150

ONE HOLE STRAP SS 1-1/2 IN EM

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • UL Listed (1/2" through 1")
  • Zinc plated steel or 316 stainless steel
  • EMT Size: 1-1/2"
  • UL, CUL

Specifications

Model # OHSS-150 OHSS-150
UPC # 785592992352 785592992352
Product Height 1.7 4.32 inch cm
Product Width 0.94 2.39 inch cm
Product Weight 0.14 0.06 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;