Stainless Steel EMT Two Hole Conduit Strap 2-1/2", 10 Pack p-THSS-250 THSS-250

Southwire #: THSS-250 Model #: THSS-250

TWO HOLE STRAP SS 2-1/2IN EM

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel or 316 stainless steel
  • cULus Listed
  • EMT Size: 2-1/2"
  • UL, CUL

Specifications

Model # THSS-250 THSS-250
UPC # 785592997395 785592997395
Product Height 2.94 7.47 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.026 0.01 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;