Stainless Steel Conduit Hanger 3" EMT Or Rigid 316Ss, 10 Pack p-CHSS-300 CHSS-300

Southwire #: CHSS-300 Model #: CHSS-300

CH FOR EMT PIPE SS 3IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 3"
  • Rigid Size: 3"

Specifications

Model # CHSS-300 CHSS-300
UPC # 785592985248 785592985248
Product Height 1.25 3.18 inch cm
Product Width 3.67 9.32 inch cm
Product Weight 0.19 0.09 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;