Stainless Steel Conduit Hanger 1" EMT Or Rigid 316Ss, 25 Pack p-CHSS-100 CHSS-100

Southwire #: CHSS-100 Model #: CHSS-100

CH FOR EMT PIPE SS 1IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 1"
  • Rigid Size: 3/4"

Specifications

Model # CHSS-100 CHSS-100
UPC # 785592985194 785592985194
Product Height 0.88 2.24 inch cm
Product Width 1.41 3.58 inch cm
Product Weight 0.6 0.27 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;