Stainless Steel Conduit Hanger 1-1/4" EMT 316Ss, 25 Pack

Southwire #: CHSS-125 Model #: CHSS-125

CH FOR EMT PIPE SS 1-1/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 1-1/4"
  • Rigid Size: 1"

Specifications

Model # CHSS-125 CHSS-125
UPC # 785592985200 785592985200
Product Height 0.88 2.24 inch cm
Product Width 1.61 4.09 inch cm
Product Weight 0.4 0.18 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;