Stainless Steel Conduit Hanger 1-1/2" Rigid 316Ss, 25 Pack p-CHSS-175 CHSS-175

Southwire #: CHSS-175 Model #: CHSS-175

CH FOR EMT PIPE SS316 1-3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Rigid Size: 1-1/2"

Specifications

Model # CHSS-175 CHSS-175
UPC # 785592121769 785592121769
Product Height 1.0 2.54 inch cm
Product Width 2.03 5.16 inch cm
Product Weight 0.28 0.13 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;