Stainless Steel Beam Clamp For Vertical Loads, 5/8-11 C Style , 25 Pack

Southwire #: SCC-5811SS Model #: SCC-5811SS

C BEAM CLAMP 5/8-11 STAINLES

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Formed steel construction
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 5/8"-11
  • UL, CUL, RoHS Compliant

Specifications

Model # SCC-5811SS SCC-5811SS
UPC # 785592521316 785592521316
Product Height 0.21 0.53 inch cm
Product Width 0.2 0.51 inch cm
Product Weight 0.41 0.19 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;