S HOOKS p-W-11 W-11

Southwire #: W-11 Model #: W-11

Used to attach accessories to Jack Chain

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel
  • Trade Size: 3"
  • Static Load: 50
  • UL, CUL, RoHS Compliant

Specifications

Model # W-11 W-11
UPC # 784297171352 784297171352
Product Height 0.575 1.46 inch cm
Product Width 0.575 1.46 inch cm
Product Weight 0.008 0.00 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;