Reversible Beam Clamp With 1-3/8" Jaw Opening And 5/8-11 Threaded Holes p-MFC-5811 MFC-5811

Southwire #: MFC-5811 Model #: MFC-5811

MALL IR TOP BM CLMP 5/8-11

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Through-hole in beam clamps allows drop rod length adjustment
  • Hardened cup point set screws come with jam nuts to prevent vibratory loosening in industrial settings
  • Unfinished (black) malleable iron
  • UL Listed
  • Jaw Opening: 1-3/8"
  • Hole Thread: 5/8"-11
  • Static Load - Top Mount: 750
  • Static Load - Bottom Mount: 400

Specifications

Model # MFC-5811 MFC-5811
UPC # 785592407597 785592407597
Product Height 2.34 5.94 inch cm
Product Width 1.21 3.07 inch cm
Product Weight 0.084 0.04 lbs kg
Material Black Iron Black Iron
Standard Package 25 25
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;