Reversible Beam Clamp W/ 1-1/4" Opening, 3/8-16 Threaded Hole, 25 Pack

Southwire #: MFC-3816 Model #: MFC-3816

Reversible beam clamps are used when drop rod length needs to be adjusted to accommodate the field installation finished height

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Through-hole in beam clamps allows drop rod length adjustment
  • Hardened cup point set screws come with jam nuts to prevent vibratory loosening in industrial settings
  • Unfinished (black) malleable iron
  • UL Listed
  • Jaw Opening: 1-1/4"
  • Hole Thread: 3/8"-16
  • Static Load - Top Mount: 500
  • Static Load - Bottom Mount: 250
  • UL, CUL

Specifications

Model # MFC-3816 MFC-3816
UPC # 785592407580 785592407580
Product Height 2.14 5.44 inch cm
Product Width 0.89 2.26 inch cm
Product Weight 0.126 0.06 lbs kg
Material Black Iron Black Iron
Standard Package 25 25
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;