QUICK SHOT BRIDLE RING 2" LOOP PREASSEMBLED NAIL & WASHER, 100PACK p-BR-200-SSC BR-200-SSC

Southwire #: BR-200-SSC Model #: BR-200-SSC

Quick-shot mount bridle rings are used to support communications cables and other low voltage wires on overhead surface mount applications. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Compatible with all powder and gas guns
  • Pre-assembled ready to shoot
  • Zinc plated steel
  • UL Listed
  • Loop Size: 2"

Specifications

Model # BR-200-SSC BR-200-SSC
UPC # 785592108623 785592108623
Product Height 2.75 6.99 inch cm
Product Width 2.44 6.20 inch cm
Product Weight 0.13 0.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 73 73
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;