Quick Mount Conduit Hanger For 3/4" EMT, 25 Pack p-CHQ-75 CHQ-75

Southwire #: CHQ-75 Model #: CHQ-75

QCK MNT CONDUIT HANGER 3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Swing in bolt feature saves installation time
  • Zinc plated steel
  • UL Listed
  • EMT Size: 3/4"
  • Rigid Size: 3/4"

Specifications

Model # CHQ-75 CHQ-75
UPC # 785592113719 785592113719
Product Height 0.88 2.24 inch cm
Product Width 1.02 2.59 inch cm
Product Weight 1.48 0.67 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;