ONE IN. LONG 3/8-16 STEEL HANGER, 100 PACK p-SMY381S SMY381S

Southwire #: SMY381S Model #: SMY381S

Threaded rod hangers are specifically designed to be used in overhead applications to provide tapped 1/4"-20 or 3/8"-16 threaded rod attachment points

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Direct mount into support surface
  • Zinc plated steel
  • For Rod Size: 3/8"-16
  • Length: 1"
  • Application: FOR SHEET METAL

Specifications

Model # SMY381S SMY381S
UPC # 785592521040 785592521040
Product Height 0.05 0.13 inch cm
Product Width 0.04 0.10 inch cm
Product Weight 0.056 0.03 lbs kg
Standard Package 100 100

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;