One-Half-13 C Style Iron Beam Clamp For Heavy Loads, 1/2" 15 Pack p-MCC-1213BK MCC-1213BK

Southwire #: MCC-1213BK Model #: MCC-1213BK

C BEAM CLAMP 1/2-13 BLACK IRON

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron construction
  • Jaw Opening: 3/4"
  • Hole Thread: 1/2"-13
  • UL, CUL, RoHS Compliant

Specifications

Model # MCC-1213BK MCC-1213BK
UPC # 785592521187 785592521187
Product Height 0.19 0.48 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.28 0.13 lbs kg
Material Unfinished (Black) Iron Unfinished (Black) Iron
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;